2-Jaw Angular Grippers
Series MGW800

"The economical"

  • Concentration on the essentials
    The most economic type of gripping: This is how you reduce your production costs
  • High moment load
    The optimally designed angular gear box provides the highest durability for your application
  • Failure-free continuous operation
    Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Series features
  • 10 million maintenance-free cycles (max.)
  • Spring closing C
  • IP30
  • Magnetic field sensor
  1. Gripper jaw
    • individual gripper finger mounting
  2. Robust, lightweight housing
    • Hard-coated aluminum alloy
  3. Position sensing
    • permanent magnet for direct monitoring of piston movement
  4. Integrated gripping force safety device
    • spring integrated into cylinder as energy storage (from size 803 upwards)
  5. Mounting and positioning
    • mounting possible from several sides for versatile positioning
  6. Energy supply
    • possible from several sides
  7. Sensing slot
    • mounting and positioning of magnetic field sensors
  8. Removable centering sleeves
    • quick and economical positioning of the gripper fingers
Individualizations
Use
  • Pharmaceutical, medical, cosmetic and food industries
  • Packaging and production machines
Advantage
  • FDA-approved materials and coatings
  • No harmful contamination of the product
Details
Use
  • In environments with highly flammable materials
Advantage
  • Safe process guaranteed
  • Certified
  • All products and classes can be certified
Details