Fixed gripper jaw

- Only one moving gripper jaw
- The second gripper jaw serves as a stop
Customizable series

2-Jaw Parallel Grippers
Series GPP5000
pneumatic
Stroke per jaw
2 mm - 45 mm
Gripping force
140 N - 26950 N
Gripper finger length
60 mm - 400 mm
Maintenance-free cycles max.
30 million
Clean room class
5 / 6
IP class
IP64 / IP64 / IP67 / IP67
Weight
0.081 kg - 50 kg

2-Jaw Parallel Grippers
Series GPP5000AL
pneumatic
Stroke per jaw
2.5 mm - 25 mm
Gripping force
85 N - 4710 N
Gripper finger length
55 mm - 225 mm
Maintenance-free cycles max.
15 million
Clean room class
4
IP class
IP40
Weight
0.078 kg - 7.5 kg

2-Jaw Parallel Grippers
Series MGP800
pneumatic
Stroke per jaw
1 mm - 12 mm
Gripping force
6 N - 400 N
Gripper finger length
20 mm - 110 mm
Maintenance-free cycles max.
10 million
Clean room class
6
IP class
IP40
Weight
0.008 kg - 0.46 kg

2-Jaw Parallel Grippers with Long Stroke
Series GH6000
pneumatic
Stroke per jaw
20 mm - 200 mm
Gripping force
150 N - 3400 N
Gripper finger length
150 mm - 400 mm
Maintenance-free cycles max.
10 million
IP class
IP40 / IP54
Weight
0.33 kg - 24 kg

2-Jaw Parallel Grippers with Long Stroke
Series GPH8000
pneumatic
Stroke per jaw
60 mm - 220 mm
Gripping force
900 N - 3300 N
Gripper finger length
450 mm - 900 mm
Maintenance-free cycles max.
5 million
IP class
IP54
Weight
5.7 kg - 51 kg

2-jaw radial gripper
Series GK
pneumatic
Stroke per jaw
90 °
Gripping force
70 N - 4250 N
Gripper finger length
75 mm - 125 mm
Maintenance-free cycles max.
10 million
IP class
IP20
Weight
0.096 kg - 4.1 kg
Application description
- For aligning against a fixed stop for a defined workpiece position.
- Minimization of interfering contours in confined spaces.
Downloads
PDF datasheet
Download