Hygienic design

- FDA-compliant materials
- Meet GMP Grade A requirements
- Resistant to aggressive media
Customizable series

2-Jaw Parallel Grippers
Series GEP2000
electrical
Stroke per jaw
6 mm - 20 mm
Gripping force
145 N - 500 N
Gripper finger length
60 mm - 120 mm
Maintenance-free cycles max.
10 million
Clean room class
2
IP class
IP40 / IP54
Weight
0.18 kg - 1.3 kg

2-Jaw Parallel Grippers with Long Stroke
Series GEH6000IL
electrical
Stroke per jaw
40 mm - 80 mm
Gripping force
180 N - 1800 N
Gripper finger length
100 mm - 160 mm
Maintenance-free cycles max.
5 million
Clean room class
3 / 4
IP class
IP40 / IP54
Weight
0.74 kg - 3.6 kg

2-Jaw Parallel Rotary Grippers
Series REP2000
electrical
Stroke per jaw
10 mm
Gripping force
145 N
Gripper finger length
60 mm
IP class
IP40 / IP54
Weight
0.98 kg - 1.1 kg
Application description
- Thanks to the use of PET, PEAK, stainless steel or approved coatings in conjunction with their suitability for cleanrooms, these grippers can be used in the electrical, pharmaceutical, medical, cosmetics and food industries. Cleaning can be carried out with hydrogen peroxide, depending on the version.
Downloads
PDF datasheet
Download