Plunger-operated grippers

- Piston kinematics instead of a pneumatic cylinder
- Tappet geometry can be customized
- No direct power supply
- Gripping force is generated by an internal spring
- Selectable gripping direction: closing or opening
Customizable series

2-Jaw Parallel Grippers
Series GPP5000
pneumatic
Stroke per jaw
2 mm - 45 mm
Gripping force
140 N - 26950 N
Gripper finger length
60 mm - 400 mm
Maintenance-free cycles max.
30 million
Clean room class
5 / 6
IP class
IP64 / IP64 / IP67 / IP67
Weight
0.081 kg - 50 kg

2-Jaw Parallel Grippers
Series GPP5000AL
pneumatic
Stroke per jaw
2.5 mm - 25 mm
Gripping force
85 N - 4710 N
Gripper finger length
55 mm - 225 mm
Maintenance-free cycles max.
15 million
Clean room class
4
IP class
IP40
Weight
0.078 kg - 7.5 kg

2-Jaw Parallel Grippers
Series MGP800
pneumatic
Stroke per jaw
1 mm - 12 mm
Gripping force
6 N - 400 N
Gripper finger length
20 mm - 110 mm
Maintenance-free cycles max.
10 million
Clean room class
6
IP class
IP40
Weight
0.008 kg - 0.46 kg

2-jaw radial gripper
Series GK
pneumatic
Stroke per jaw
90 °
Gripping force
70 N - 4250 N
Gripper finger length
75 mm - 125 mm
Maintenance-free cycles max.
10 million
IP class
IP20
Weight
0.096 kg - 4.1 kg
Application description
- For example, a stationary cylinder, a cam disk or a cam can be used for opening or closing.
- These grippers are typically used in combination with rotary indexing tables or as tool carriers for media-free transportation.
Downloads
PDF datasheet
Download