2-Jaw Parallel Grippers
Series GEP2000

"The electric compact one"

  • Largest stroke in small installation space
    Do you require a large stroke, due to the fact that you are operating either a form fit gripper or a large range of parts but the installation space and the load capacity of your application is limited? Then this gripper is perfect for you!
  • The simplest activation
    It is your choice whether you want to control the gripper by means of I/O ports—like a valve—or if you prefer the version with IO-Link. Both have this in common: they are easy to integrate into your control system.
  • Positionability via IO-Link
    Allows you to position the gripper jaws of the IL-03 and IL-43 variant. In this way, the stroke can be flexibly adapted to the workpiece, which saves time in the process and prevents interfering contours.
Series features
  • 10 million maintenance-free cycles (max.)
  • Integrated sensing
  • IP40
  • IP54
  • Self locking mechanism
  • Magnetic field sensor
  • Positionable
  • Gripping force adjustable
  • IO-Link
  • Digital I/O
  • Cleanroom-certified
  1. Control
    • Via I/O ports (IO) or via IO-Link (IL)
  2. Mounting and positioning
    • mounting possible from several sides for versatile positioning
  3. BLDC motor
    • wear-resistant brushless DC motor
  4. Helical worm gear
    • self locking mechanism in case of power drop
  5. Synchronization
    • via rack and pinion
  6. Position sensing
    • Permanent magnet for direct query of jaw movement via magnetic field sensors
  7. Gripper jaw
    • individual gripper finger mounting
  8. Removable centering sleeves
    • quick and economical positioning of the gripper fingers
Individualizations
Use
  • Pharmaceutical, medical, cosmetic and food industries
  • Packaging and production machines
Advantage
  • FDA-approved materials and coatings
  • No harmful contamination of the product
Details
Use
  • In environments with highly flammable materials
Advantage
  • Safe process guaranteed
  • Certified
  • All products and classes can be certified
Details
Individualizations
Use
  • Pharmaceutical, medical, cosmetic and food industries
  • Packaging and production machines
  • Processing machines
Advantage
  • Higher corrosion protection
  • The right material for every requirement, such as PET, PEAK or stainless steel
  • FDA-approved materials and coatings
Details