GP104

Discontinued model
Note on the previous model
This product is one of our previous models and is still available here to provide you with technical information and support. If you have any questions about this previous model, please use the contact form—we will be happy to help you! For product inquiries, please use the link above to the further developed successor model.

2-Jaw Parallel Grippers
Series GP100

Personal data
Message
Universal jaw set aluminium
Accessories
Details
Universal jaw set steel
Accessories
Details
Straight Fittings - Quick Connect Style
Sensors and energy supply
Details
Inductive proximity switch - Cable 5 m
Sensors and energy supply
Details
Plug-in connector Straight Cable 5m - female connector M8
Sensors and energy supply
Details
Plug-in connector Angled Cable 5m - female connector M8
Sensors and energy supply
Details
  1. Gripper jaw
    individual gripper finger mounting
  2. Wedge hook mechanism
    synchronized the movement of the gripper jaws high force transfer
  3. Ball guide
    smooth running guides via rolling friction near constant force in various gripping jaw lengths
  4. Removable centering sleeves
    quick and economical positioning of the gripper fingers
  5. Mounting block
    mounting for inductive proximity switch
  6. Mounting and positioning
    mounting possible from several sides for versatile positioning
  7. Drive
    double-acting pneumatic cylinder
  8. Energy supply
    possible from several sides