GD303NO-C

3-Jaw Concentric Grippers
Series GD300

"The economical"

  • Concentration on the essentials
    The most economic type of gripping: This is how you reduce your production costs
  • Proven T slot guide
    This established and proven guiding technology stands for the highest process reliability like no other
  • Compact structure
    Reduces the interference contours for your application
Equipment/Options
  • 10 million maintenance-free cycles (max.)
  • Spring opening O
  • IP40
  • Magnetic field sensor
  • Inductive sensor
  • Purged air
Stroke per jaw3 [mm]
Nominal gripping force300 [N]
Gripping force secured by spring min.70 [N]
Gripping force in opening300 [N]
Closing time0.03 [s]
Opening time0.02 [s]
Repetition accuracy +/-0.05 [mm]
Operating pressure4 ... 8 [bar]
Nominal operating pressure6 [bar]
Operating temperature+5 ... +80 [°C]
Air volume per cycle6.7 [cm³]
CertificationsLABS / REACH / RoHS
Protection to IEC 60529IP40
B10d value10000000
Weight0.16 [kg]
Universal jaw set aluminium
Accessories
Details
Universal jaw set steel
Accessories
Details
Straight Fittings - Quick Connect Style
Sensors and energy supply
Details
Angled Fittings - Quick Connect Style
Sensors and energy supply
Details
Pressure safety valve
Sensors and energy supply
Details
Pressure safety valve with quick exhaust
Sensors and energy supply
Details
Inductive Proximity Switch Cable 0,3 m  - Connector M8
Sensors and energy supply
Details
Magnetic field sensor angled, cable 0.3 m - M8 connector
Sensors and energy supply
Details
Magnetic field sensor straight, cable 0.3 m - M8 connector
Sensors and energy supply
Details
Straight position sensor, cable 0.3 m – M8 plug
Sensors and energy supply
Details
Plug-in connector Straight Cable 5m - female connector M8
Sensors and energy supply
Details
Plug-in connector Angled Cable 5m - female connector M8
Sensors and energy supply
Details
Individualizations
Use
  • Pharmaceutical, medical, cosmetic and food industries
  • Packaging and production machines
Advantage
  • FDA-approved materials and coatings
  • No harmful contamination of the product
Details
Use
  • In environments with highly flammable materials
Advantage
  • Safe process guaranteed
  • Certified
  • All products and classes can be certified
Details
  1. Robust, lightweight housing
    • Hard-coated aluminum alloy
  2. Energy supply
    • possible from several sides
  3. Mounting and positioning
    • mounting possible from several sides for versatile positioning
  4. Gripper jaw
    • individual gripper finger mounting
  5. Wedge hook mechanism
    • synchronized the movement of the gripper jaws
    • high force transfer
  6. Integrated gripping force safety device
    • spring integrated into cylinder as energy storage
  7. Position sensing
    • permanent magnet for direct monitoring of piston movement
  8. Integrated, adjustable switch cam
    • for direct position sensing of the gripper jaw
  9. Mounting block
    • mounting for inductive proximity switch (10)