GED5006IO-00-A

3-Jaw Concentric Grippers
Series GED5000
"ALL in ONE"
- Approximately the same gripping force as a comparable pneumatic gripper
- Self locking mechanism in case of power drop
- Same connection hole patterns as a comparable pneumatic gripper
- Plug and play – single-cable solution, supports incredibly easy control using I/O signals or IO-Link
- Integrated ACM control module - option of configuring gripping force, travel time and switching points
- Protected from corrosion and sealed in accordance with IP64
- Brushless DC motor – up to 30 million cycles without maintenance
Equipment/Options
30 million maintenance-free cycles (max.)
Integrated sensing
IP64
Protected against corrosion
Self locking mechanism
Purged air
Gripping force adjustable
Digital I/O
Technical Data
| Stroke per jaw | 6 [mm] |
| Nominal gripping force | 980 [N] |
| Control | I/O |
| Drive | BLDC motor |
| Self locking mechanism | mechanical |
| Control time | 0,035 [s] |
| Dead weight of mounted gripper finger max. | 0.4 [kg] |
| Length of the gripper fingers max. | 100 [mm] |
| Repetition accuracy +/- | 0.01 [mm] |
| Operating temperature | 5 ... +50 [°C] |
| Voltage | 24 [V] |
| Current consumption max. | 5 [A] |
| Certifications | CE / UKCA / LABS / REACH / RoHS |
| Protection to IEC 60529 | IP64 |
| B10d value | 30000000 |
| Weight | 1.1 [kg] |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Wedge hook mechanism
high forces and moments capacity Synchronized gripper jaw movement - Gripper jaw
Gripper fingers mounted using removable centering sleeves Lubricated for life via incorporated lubrication slots - Dual lip seal
Enables IP64 Prevents grease from being squeezed out, increasing service life - Steel Linear Guide
Steel in steel guide Enables use of extremely long gripper fingers - Mounting and positioning
Alternatively, on several sides for customized mounting Pneumatic and electrical versions identical apart from height - BLDC motor
wear-resistant brushless DC motor - Advanced control module
Integrated control module with single-cable solution Gripping force, travel time and query programmable via the control panel on the housing - Drive train
Combination of trapezoidal spindle and gear Durable and robust








