KF50G

Rubber Coated Tape
Series KF
Smooth surface or knobbed surface
- Adjusts itself optimally to the shape of the gripper jaw
ideal coefficients of friction and compensates for variation in tolerances
- Resistant against adhesive materials
Technical Data
| Size | 500 x 100 [mm] |
| Material | Impregnated cotton fabric with special coating |
| Surface | smooth |
| Material thickness | 0,48 [mm] |
| Max. permitted temperature | +60 (briefly up to +100 °C) [°C] |
| Tensile strength | 0.9 |
| Adhesive strength | 22 |
| Certifications | LABS / REACH / RoHS |
| Weight | 0.03 [kg] |