DGZ2006-16-A

Axis Compensation Modules
Technical Data
Design | Axis Compensation Modules |
Operating temperature | 5 ... +80 [°C] |
Fa | 1150 [N] |
Spring force | 25 ... 37 [N] |
Weight | 0.55 [kg] |
Stroke in Z-axis | 16 [mm] |
Mr | 10 [Nm] |
My | 10 [Nm] |
Protection to IEC 60529 | IP54 |
Repetition accuracy +/- | 0.01 [mm] |
Accessory