ZGAA-300X300-1

Sealing foam mat
Series ZGAA
Technical Data
| Dimensions | 300x300 [mm] |
| Design | Sealing foam mat |
| Installation size | ZGA300X300 |
| Mounting type | Adhesive film |
| Weight | 0.095 [kg] |
| Height of the sealing element | 8 [mm] |
| Hole pattern of the sealing element | Round Ø 5 |
| Compatible with | ZGA300X300-xx-FS1, ZGA300X300-xx-FL1 |
| Certifications | LABS / REACH / RoHS |