ZGAA-80X200-2

Sealing foam mat
Series ZGAA
Technical Data
| Dimensions | 80x200 [mm] |
| B10d value | 10000000 |
| Design | Sealing foam mat |
| Installation size | ZGA80X200 |
| Mounting type | Adhesive film |
| Weight | 0.013 [kg] |
| Height of the sealing element | 20 [mm] |
| Hole pattern of the sealing element | Round Ø 12 |
| Compatible with | ZGA80X200-xx-FS2, ZGA80X200-xx-FL2 |
| Certifications | LABS / REACH / RoHS |