ZGBA-130X400-3

Sealing foam mat
Series ZGBA
Technical Data
| Dimensions | 130x400 [mm] |
| B10d value | 10000000 |
| Design | Sealing foam mat |
| Installation size | ZGB130X400 |
| Mounting type | Adhesive film |
| Weight | 0.035 [kg] |
| Height of the sealing element | 20 [mm] |
| Hole pattern of the sealing element | Oval |
| Compatible with | ZGB130X400-xx-EL1, ZGB130X400-xx-FL3 |
| Certifications | LABS / REACH / RoHS |