ZGMA-20X108-2

Sealing foam mat
Series ZGMA
Technical Data
| Dimensions | 20x108 [mm] |
| B10d value | 10000000 |
| Design | Sealing foam mat |
| Installation size | ZGM20X108 |
| Mounting type | Adhesive film |
| Weight | 0.001 [kg] |
| Height of the sealing element | 20 [mm] |
| Hole pattern of the sealing element | Round Ø 12 |
| Compatible with | ZGM20X108 |
| Certifications | LABS / REACH / RoHS |