ZUB197328

Piston position sensing
Series XYR9000
Technical Data
| Design | Piston position sensing |
| Weight | 0.13 [kg] |
| Compatible with installation size | XYR9050 |
| Protection to IEC 60529 | IP40 |
| Certifications | LABS / REACH / RoHS |
Downloads
Download CAD data
Download