ZVFA-TF-2

Vacuum filter element
Series ZVFA
Technical Data
| B10d value | 10000000 |
| Design | Vacuum filter element |
| Installation size | ZVFA-TF |
| Filter material | Polyester |
| Filter rate | 20 [μm] |
| Weight | 0.049 [kg] |
| Compatible with | ZVF-TF-38/34/12-141 |
| Certifications | LABS / REACH / RoHS |