Magnetic gripper
Series HM1000

  • Secure hold during EMERGENCY STOP
    Magnets attached to springs ensure your workpiece remains secure, even during a drop in pressure
  • Contact plate that increases friction value
    The replaceable O-ring ensures the high dynamics in your application and protection of your workpiece
  • Residual holding force < 1N
    The demagnetised contact surface safeguards the process reliability of dropping off your workpiece
Series features
  • 5 million maintenance-free cycles (max.)
  • IP30
  1. Mounting and positioning
    • via centering sleeve and thread
  2. Spring
    • for piston return
    • secured holding even in drop pressure
  3. Permanent magnet
    • requires no power supply
    • high holding forces
  4. Transport safeguarding
  5. Robust, lightweight housing
    • Hard-coated aluminum alloy
  6. single-acting pneumatic cylinders
    • only one pneumatic line required
    • Spring return
  7. Contact plate
    • easy replaceable
    • embedded O-ring to increase the friction coefficient
Individualizations
Use
  • Pharmaceutical, medical, cosmetic and food industries
  • Packaging and production machines
Advantage
  • FDA-approved materials and coatings
  • No harmful contamination of the product
Details
Use
  • In environments with highly flammable materials
Advantage
  • Safe process guaranteed
  • Certified
  • All products and classes can be certified
Details