Explosion protection according to Atex

- A secure process is guaranteed
- All series are customizable
Application description
- Protection of persons, systems and the environment by avoiding effective ignition sources and by safe design of devices and protective systems in potentially explosive atmospheres.
- Ensuring safe operation in areas with potentially explosive atmospheres (e.g. due to gases, vapors or dusts) in accordance with the requirements of the ATEX directives.
Downloads
PDF datasheet
Download