Comfort APPs

  • Adaptation of our handling technology and the MATCH end-of-arm ecosystem to a wide range of robots
  • Full control directly on the teach pendant
  • Manual control and pre-defined programming functions
  • ADP – Advanced Data Package – Includes a Comfort app for controlling a gripper, HMI software for configuring the grippers and the associated operating instructions for download.
  • SCM-C – Smart Communication Module – Acts as a master gateway and is compatible with all Zimmer Group IO-Link components. These can be found under the designations SCM-C-xx-xx-A.

Description:

IO-Link

  • SCM-C pre-wired, ready to connect (suitable SCM-C: SCM-C-03-01-A) 
  • Includes plug-in connection cable to the robot controller (Hand-IO) 
  • Comfort app – gripper configuration on your laptop – ADP-80-000006-A 
  • Zimmer Group HMI (program for Windows PC) 

 

Connection diagram: