GEH6180

Discontinued model
Notice on the discontinued model
This product is one of our discontinued models. You can still find it here to access technical information and support. If you have questions about this product, please use the contact form. We will be happy to help!

2-Jaw Parallel Grippers with Long Stroke
Series GEH6000

Personal data
Message
Equipment/Options
  • 5 million maintenance-free cycles (max.)
  • Integrated sensing
  • IP40
  • Self locking mechanism
  • Purged air
Universal jaw set aluminium
Accessories
Details
Centering Disc
Accessories
Details
  1. Precise T-Slot guide
    • high forces and moments capacity
  2. Drive
    • DC-Motor with encoder
  3. Rack and pinion gear
    • synchronized the movement of the gripper jaws
    • high force transfer
  4. Robust, lightweight housing
    • Hard-coated aluminum alloy
  5. Helical worm gear
    • self locking mechanism in case of power drop
  6. Removable centering sleeves
    • quick and economical positioning of the gripper fingers
  7. Mounting and positioning
    • mounting possible from several sides for versatile positioning
  8. Energy supply
    • standardized connector