HEM1062NC

Discontinued model
Note on the previous model
This product is one of our previous models and is still available here to provide you with technical information and support. If you have any questions about this previous model, please use the contact form—we will be happy to help you! For product inquiries, please use the link above to the further developed successor model.

Magnetic gripper
Series HEM1000

Personal data
Message
Equipment/Options
  • 5 million maintenance-free cycles (max.)
  • IP30
  • Digital I/O
Plug-in connector Straight Cable 5m - female connector M8
Sensors and energy supply
Details
Plug-in connector Angled Cable 5m - female connector M8
Sensors and energy supply
Details
Plug-in connector customizable Straight - male connector M8
Sensors and energy supply
Details
Plug-in Connector Customizable Angled - Connector M8
Sensors and energy supply
Details
Ball Joints
Accessories
Details
Centering Disc
Accessories
Details
  1. Mounting and positioning
    via centering sleeve and thread
  2. Energy supply
    standardized interface M8 round plug
  3. Robust, lightweight housing
    Hard-coated aluminum alloy
  4. Holding solenoid
    with electrical switch off