HF145-008-002

Motor spindle
Series HF145-008
- Rated power S1: 7.5 kW
- Rated torque S1: 6.1 Nm
- Max. speed: 24,000 1/min
- Air cooling via electric fan
- Manual tool change
- IO-Link ready
Equipment
Speed monitoring
Labyrinth seal
Sealing air
Manual tool change
Options
Vector controlled / feedback
Acceleration sensor
Robot change unit
Equipment/Options
IO-Link
Technical Data
| Nominal output S1 | 7.5 [kW] |
| Rated torque S1 | 6,1 [Nm] |
| Maximum speed | 24000 [1/min] |
| Tool interface | HSK-C50 |
| Nominal current S1 | 15 [A] |
| Motor technology | Asynchronous |
| Number of poles | 4 |
| Release unit | none |
| Cooling | Electric fan |
| Certifications | CE / UKCA / LABS / REACH / RoHS |
| Weight | 17 [kg] |