SPN062E6ED-B

SPN Zero-Point Clamping System
Series E-SENSE
THE Automation Module
- Locking by means of clamping segments
- PLUS connection
- Rustproof – tempered stainless steel
- Two integrated rotation locks
- Positioning check via initiator
- Electrical piston position sensing
- Integrated blow-out function
- Two connection options
- Optional automatic seal
Equipment/Options
Torque support
Stainless steel
Form fit
Hardened
Pins compatible with reference system
Low height
PLUS connection
Pneumatic
Repeatability
Tubeless connection
Automatic seal
Piston position sensing / positioning check
Technical Data
| Operation | pneumatic |
| Operating pressure | 6 ... 7 [bar] |
| Pull-in force | 2 [kN] |
| Pull-in force with PLUS connection | 5 [kN] |
| Piston position sensing | electric |
| Operating temperature | -10 ... +70 [°C] |
| Rotation prevention | Yes |
| PLUS connection | Yes |
| Air cleaning | Yes |
| Contact monitoring | Yes |
| Contact monitoring | electrical |
| Contact seal | Yes |
| Repetition accuracy | 0,005 [mm] |
| Material | Tempered stainless steel/aluminum |
| Certifications | LABS / REACH / RoHS |
| Weight | 0.35 [kg] |
Benefits in detail

- Housing
- Clamping pin
- Cover
- Clamp dog
- Clamping segments
- Spring package
- Torque support/rotation lock
- Sensor grooves for piston position detection








