XYR1063-B

Axis Compensation Modules
Series XYR1000
- Adjustable balancing force and stroke
Using adjusting screws, you can adjust the properties of the equalizer optimally to your application in the shortest amount of time - Flat design
This structure reduces the moment load for your robot to a minimum and makes it possible to use smaller and more affordable sizes - Can be fixed in place centrally or de-centrally
Depending on the requirement, you can clamp or centrally lock the equalizer position. An aid for optimal processes
Technical Data
| Connecting flange according EN ISO 9409-1 | TK 63 |
| Stroke X/Y level +/- | 4.5 [mm] |
| Retention force centred | 400 [N] |
| Retention force decentred | 125 [N] |
| Repetition accuracy +/- | 0.02 [mm] |
| Operating pressure | 1 ... 8 [bar] |
| Nominal operating pressure | 6 [bar] |
| Operating temperature | 5 ... +80 [°C] |
| Air volume per cycle centred | 16 [cm³] |
| Air volume per cycle decentred | 9 [cm³] |
| Moment of inertia | 32.8 [kgcm²] |
| Certifications | LABS / REACH / RoHS |
| B10d value | 20000000 |
| Weight | 1.7 [kg] |
Individualizations
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |
Benefits in detail

- Piston position sensing
- via magnetic field sensor
- available as an accessory
- Robust, lightweight housing
- Hard-coated aluminum alloy
- partial mounting circle in accordance with EN ISO 9409-1
- lowest overall height
- Compensation force
- adjustable via adjustment screw
- Compensation stroke
- infinitely variable (from size 1063 upwards)
- Locking piston
- centrical via cone
- Eccentrical locking
- via pneumatic piston with frictional contact
- Linear guide
- for highest force and moments capacity
- Compensation plate
- to balance position errors in XY- direction







