Axis Compensation Modules
Series ZR1000

- Adjustable trigger sensitivity
By controlling the air pressure, you can optimally adjust the sensitivity to your application. - Integrated sensors
When deflection occurs in the Z direction, the optionally available sensor sends two teachable signals to the controller. - Pneumatic locking
After pneumatic actuation, the axis compensation is locked in a defined end position and can be subjected to high dynamic loads.
Series features
IP40
Protected against corrosion
Magnetic field sensor
Purged air
1 million maintenance-free cycles (max.)

- Piston position sensing
- via magnetic field sensor
- optionally available as accessories
- Robust, lightweight housing
- Hard-coated aluminum alloy
- lowest overall height
- IP40 protection class in standard
- Connecting flange
- partial mounting circle in accordance with EN ISO 9409-1
- Locking piston
- single-acting pneumatic cylinder
- with integrated spring
- locks the Z-axis
- Linear guide
- for highest force and moments capacity
- Steel/steel guide stands for lasting precision
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |

