WER3000LSI12-00

Energy element
Series WER3000
- Fluid and electrical energy transfer
- Standardised and packaged
- Short set up time for maintenance work
- Custom-specifically modifiable
Technical Data
Function | Signal current |
No. of contacts | 12 |
Fixing thread | M23 |
Series | WER3000 |
Transmission mode | electrical |
Compatible with installation size | WPR5100 / WPR5125 / WPR5160 / WPR5200 / WWR1160 / WWR1200 |
Compatible with | Loose part |
Connection type | Plug-in Connector |
Nominal current | 6 [A] |
Supply voltage | 150 [V] |
Connection type | Socket |
Connection type | Round plug |
Joining force | 40 [N] |
Release force | 40 [N] |
Protection to IEC 60529 | IP54 |
Weight | 0.14 [kg] |
Suitable fixed part
No. of contacts | Connection type | Fixing thread | ||
---|---|---|---|---|
WER3000FSI12-00 | 12 | Round plug | M23 | ![]() |
WER3000FSI19-00 | 19 | Round plug | M23 | ![]() |
WER3000FSI14-01-A | 14+5 Sensoric | Round plug | M23 | ![]() |
WER3000FSI14-02-A | 14+5 Sensoric | Round plug | M23 | ![]() |