WER3000FPL02-03

Energy element
Series WER3000
- Fluid and electrical energy transfer
- Standardised and packaged
- Short set up time for maintenance work
- Custom-specifically modifiable
Technical Data
| Number of fluid couplings | 2 |
| Fixing thread | G1/4" |
| Flow per connector | 750 [l/min] |
| Operating pressure | -0.6 ... 10 [bar] |
| Series | WER3000 |
| Transmission mode | pneumatic |
| Compatible with installation size | WPR5100 / WPR5125 / WPR5160 / WPR5200 / WWR1160 / WWR1200 |
| Compatible with | Fixed part |
| Certifications | LABS / REACH / RoHS |
| Connection alignment | radial or axial |
| Protection to IEC 60529 | IP54 |
| B10d value | 5000000 |
| Weight | 0.13 [kg] |



