WER4000FLA03-05-A

Energy element
Series WER4000
Technical Data
Function | Load current |
No. of contacts | 3 |
Series | WER4000 |
Transmission mode | electrical |
Compatible with installation size | WWR1160 / WWR1200 |
Compatible with | Fixed part |
Connection type | Plug-in Connector |
Nominal current | 150 [A] |
Supply voltage | 630 [V] |
Connection type | Customizable |
Connection type | Exposed leads |
Joining force | 55 [N] |
Release force | 65 [N] |
Protection to IEC 60529 | IP65 |
Weight | 2.2 [kg] |
Suitable loose part
No. of contacts | Connection type | Fixing thread | ||
---|---|---|---|---|
WER4000LLA03-05-A | 3 | Exposed leads | ![]() |