Tool Changers
Series FWR

- Automated tool change without external activation
In interaction with the storage station, the changer is actuated mechanically during retraction. As a result, no additional power supply is required for the change operation. - Manual tool change
The sizes FWR40 and FWR50 can be opened with just one hand. If this is not desired, you can lock the actuation manually. - Optional media transmission
Customize the tool changer to your application. With the energy elements of the WER1500 series, you can transfer different media with standard connections!

- Fix part
- For robot side assembly
- Connecting flange
- partial mounting circle in accordance with EN ISO 9409-1
- Loose part presence sensing
- Via inductive proximity switch
- Mounting for energy element
- Direct connection, without adapter plates
- Loose part
- For tool side assembly
- Locking
- Manual actuation
- Automatic actuation via a storage station
- Lock for manual actuation (optional)
- Secure against inadvertent loosening
- Integrated air feed-through
- Air / vaccum transfer
- Hoseless control possible
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |