Tool Changers
Series WWR

- Secure hold during pressure drop
The combination of spring loaded and a high gear ratio guarantees them a safe machine - Extremely flat design
This structure reduces the moment load for your robot to a minimum and makes it possible to use smaller and more affordable sizes - Inexhaustible variety of media transfer systems
No matter which medium you would like to transmit, we will draw from our wealth of experience in implementing projects and find a solution to suit your needs!

- Mounting for energy element
- Drive
- double-acting pneumatic cylinder
- Integrated spring
- energy storage in case of drop in pressure
- Robot flange
- partial mounting circle in accordance with EN ISO 9409-1
- Piston position sensing
- via magnetic field sensor
- Locking bolt
- adapted to the clamping sleeve
- Locking sleeve
- high moment capacity
- Integrated air feed-through
- Air / vaccum transfer
- Hoseless control possible
- Loose part
- For tool side assembly
- Fix part
- For robot side assembly
![]() | Use
Advantage
| Details | ||
![]() | Use
Advantage
| Details |