Theoretical holding force
To ensure that the workpiece is held and handled securely, the calculator uses input parameters such as the input parameters of workpiece dimensions, maximum acceleration and safety factor to determine the required holding force.
Disclaimer
Our customized calculators help you design your vacuum applications. Calculate the required number of vacuum cups, the optimum suction cup diameter and the theoretical holding force – custom-calculated on the basis of your parameters.