High performance with low energy consumption
The ejectors in the Magic Gripper series combine fast response times with powerful vacuum generation and efficient operation. This makes them particularly well-suited for dynamic applications with high cycle times.
Flexible and adaptable to individual needs
Thanks to their modular design, Magic Gripper ejectors can be customized to suit a variety of gripping solutions and applications. Their easy integration with Magic Cup technology allows for quick and straightforward setup of the vacuum system.