ZB30M-PU

Bellows suction cup
Series ZB
- Optimum geometry
- For flat and convex surfaces
- Can be used universally
- Height compensation and damping function with 1.5 folds
- Application areas
- Packaging
- Consumer goods
- Intralogistics
- Wood and composite materials
Technical Data
| Diameter | 30 [mm] |
| Material | Polyurethane |
| Shore hardness | 60 |
| Color | Translucent orange |
| Design | Bellows suction cup |
| Suction cup shape | round |
| Operating temperature | 0 ... +60 [°C] |
| Stroke | 28.7 [mm] |
| Volume | 10 [cm³] |
| Lifting force vertical at -20 kPa | 14.72 [N] |
| Lifting force vertical at -60 kPa | 25.51 [N] |
| Lifting force vertical at -90 kPa | 38.26 [N] |
| Weight | 0.009 [kg] |