Login

Bellows suction cup
Series ZBF

  • Diameter: 25 mm–100 mm
  • Optimum geometry
    • For thin, oily and bent metal plates and car body panels
    • Profile structure on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
    • Height compensation and damping function with 1.5 folds
  • Application areas
    • Automotive
    • Glass
    • Wood and composite materials
    • Metal