ZBL30-S

Bellows suction cup
Series ZBL
- Diameter: 10 mm–50 mm
- Optimum geometry
- For handling flexible workpieces
- Height compensation and damping function with up to 4.5 folds
- Application areas
- Packaging
- Consumer goods
- Intralogistics
Technical Data
| Diameter | 30 [mm] |
| Material | Silicone |
| Shore hardness | 55 |
| Stroke | 23 [mm] |
| Operating temperature | -70 ... +200 [°C] |
| Lifting force vertical at -20 kPa | 8.83 [N] |
| Lifting force vertical at -60 kPa | 21.58 [N] |
| Lifting force vertical at -20 kPa | 0.9 [kg] |
| Lifting force vertical at -60 kPa | 2.2 [kg] |
| Suction cup shape | round |
| Color | Red |
| Volume | 13 [cm³] |
| Weight | 0.006 [kg] |