ZBL50-S-38MB2-M

Bellows suction cup
Series ZBL
- Diameter: 10 mm–50 mm
- Optimum geometry
- For handling flexible workpieces
- Height compensation and damping function with up to 4.5 folds
- Application areas
- Packaging
- Consumer goods
- Intralogistics
Technical Data
| Diameter | 50 [mm] |
| Material | Silicone |
| Shore hardness | 55 |
| Fixing thread | G3/8" external |
| Stroke | 29.7 [mm] |
| Operating temperature | -70 ... +200 [°C] |
| Filter type | Mesh filter |
| Lifting force vertical at -20 kPa | 24.53 [N] |
| Lifting force vertical at -60 kPa | 58.86 [N] |
| Lifting force vertical at -20 kPa | 2.5 [kg] |
| Lifting force vertical at -60 kPa | 6 [kg] |
| Suction cup shape | round |
| Color | Red |
| Volume | 55 [cm³] |
| Weight | 0.041 [kg] |
