ZBX35-PU

Bellows suction cup
Series ZBX
- Optimum geometry
- For flat and convex surfaces
- Can be used universally
- Height compensation and damping function with 2.5 folds
- Profile structure on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Application areas
- Packaging
- Consumer goods
- Intralogistics
Technical Data
| Diameter | 35 [mm] |
| Material | Polyurethane |
| Shore hardness | 60 |
| Color | Translucent orange |
| Design | Bellows suction cup |
| Suction cup shape | round |
| Operating temperature | 0 ... +60 [°C] |
| Stroke | 11.3 [mm] |
| Volume | 5.8 [cm³] |
| Lifting force vertical at -20 kPa | 25.8 [N] |
| Lifting force vertical at -60 kPa | 42.97 [N] |
| Lifting force vertical at -90 kPa | 68.18 [N] |
| Weight | 0.006 [kg] |