ZBX45-PU-00-F

Bellows suction cup
Series ZBX
- Diameter: 35 mm–55 mm
- Optimum geometry
- For flat and convex surfaces
- Can be used universally
- Height compensation and damping function with 2.5 folds
- Profile structure on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Application areas
- Packaging
- Consumer goods
- Intralogistics
Technical Data
| Diameter | 45 [mm] |
| Material | Polyurethan |
| Filter type | Disc filter |
| Lifting force vertical at -20 kPa | 6.4 [kg] |
| Lifting force vertical at -60 kPa | 8.8 [kg] |
| Lifting force vertical at -90 kPa | 10.5 [kg] |
| Shore hardness | 60 |
| Suction cup shape | round |
| Color | Translucent orange |
| Operating temperature | 0 ... +60 [°C] |
| Volume | 13 [cm³] |
| Approvals | LABS / REACH / RoHS |
| Weight | 0.012 [kg] |