ZD40-PU-18F

Bell-shaped suction cup
Series ZD
- Optimum geometry
- For irregular and convex surfaces
- Safe handling of the workpiece without vibration or shaking
- Application areas
- Metal
- Wood and composite materials
- Intralogistics
Technical Data
| Diameter | 40 [mm] |
| Material | Polyurethane |
| Shore hardness | 60 |
| Color | Translucent orange |
| Fixing thread | G1/8" internal |
| Design | Bell-shaped suction cup |
| Suction cup shape | round |
| Operating temperature | 0 ... +60 [°C] |
| Stroke | 5.9 [mm] |
| Volume | 7 [cm³] |
| Lifting force parallel at -20 kPa | 11.97 [N] |
| Lifting force parallel at -60 kPa | 23.35 [N] |
| Lifting force parallel at -90 kPa | 29.43 [N] |
| Lifting force vertical at -20 kPa | 20.01 [N] |
| Lifting force vertical at -60 kPa | 38.95 [N] |
| Lifting force vertical at -90 kPa | 49.05 [N] |
| Weight | 0.014 [kg] |