ZD50-WS-18F

Bell-shaped suction cup
Series ZD
- Diameter: 30 mm–90 mm
- Optimum geometry
- For irregular and convex surfaces
- Safe handling of the workpiece without vibration or shaking
- Application areas
- Metal
- Wood and composite materials
- Intralogistics
Technical Data
| Diameter | 50 [mm] |
| Material | Silicone food-safe |
| Shore hardness | 55 |
| Fixing thread | G1/8" internal |
| Stroke | 7.8 [mm] |
| Operating temperature | -70 ... +200 [°C] |
| Lifting force parallel at -20 kPa | 20.99 [N] |
| Lifting force parallel at -60 kPa | 43.75 [N] |
| Lifting force parallel at -90 kPa | 55.13 [N] |
| Lifting force vertical at -20 kPa | 35.02 [N] |
| Lifting force vertical at -60 kPa | 72.99 [N] |
| Lifting force vertical at -90 kPa | 92.02 [N] |
| Lifting force parallel at -20 kPa | 2.14 [kg] |
| Lifting force parallel at -60 kPa | 4.46 [kg] |
| Lifting force parallel at -90 kPa | 5.62 [kg] |
| Lifting force vertical at -20 kPa | 3.57 [kg] |
| Lifting force vertical at -60 kPa | 7.44 [kg] |
| Lifting force vertical at -90 kPa | 9.38 [kg] |
| Suction cup shape | round |
| Color | Translucent white |
| Volume | 13.5 [cm³] |
| Weight | 0.036 [kg] |