ZDF25-PU-14F

Bell-shaped suction cup
Series ZDF
- Diameter: 25 mm–100 mm
- Optimum geometry
- For thin, oily and bent metal plates and car body panels
- Friction structure on the underside of the suction cup ensures slip resistance between the workpiece and vacuum suction cup
- Highly durable and resistant thanks to the material characteristics of polyurethane
- Application areas
- Automotive
- Glass
- Wood and composite materials
Technical Data
| Diameter | 25 [mm] |
| Material | Polyurethane |
| Shore hardness | 60 |
| Fixing thread | G1/4" internal |
| Stroke | 3.3 [mm] |
| Operating temperature | 0 ... +60 [°C] |
| Lifting force parallel at -20 kPa | 6.87 [N] |
| Lifting force parallel at -60 kPa | 18.64 [N] |
| Lifting force parallel at -90 kPa | 28.45 [N] |
| Lifting force vertical at -20 kPa | 13.73 [N] |
| Lifting force vertical at -60 kPa | 29.43 [N] |
| Lifting force vertical at -90 kPa | 40.22 [N] |
| Lifting force parallel at -20 kPa | 0.7 [kg] |
| Lifting force parallel at -60 kPa | 1.9 [kg] |
| Lifting force parallel at -90 kPa | 2.9 [kg] |
| Lifting force vertical at -20 kPa | 1.4 [kg] |
| Lifting force vertical at -60 kPa | 3 [kg] |
| Lifting force vertical at -90 kPa | 4.1 [kg] |
| Suction cup shape | round |
| Color | Translucent orange |
| Volume | 1.5 [cm³] |
| Weight | 0.015 [kg] |