ZDF60-PU-38F

Bell-shaped suction cup
Series ZDF
- Diameter: 25 mm–100 mm
- Optimum geometry
- For thin, oily and bent metal plates and car body panels
- Friction structure on the underside of the suction cup ensures slip resistance between the workpiece and vacuum suction cup
- Highly durable and resistant thanks to the material characteristics of polyurethane
- Application areas
- Automotive
- Glass
- Wood and composite materials
Technical Data
Diameter | 60 [mm] |
Material | Polyurethan |
Fixing thread | G3/8" internal |
Lifting force parallel at -20 kPa | 4.3 [kg] |
Lifting force parallel at -60 kPa | 13.8 [kg] |
Lifting force parallel -90 kPa | 24.5 [kg] |
Lifting force vertical at -20 kPa | 5.6 [kg] |
Lifting force vertical at -60 kPa | 13.7 [kg] |
Lifting force vertical at -90 kPa | 19 [kg] |
Shore hardness | 60 |
Suction cup shape | round |
Color | Translucent orange |
Operating temperature | 0 ... +60 [°C] |
Volume | 24 [cm³] |
Weight | 0.053 [kg] |
Downloads
PDF datasheet
Download