ZF110-N-12F

Flat suction cup
Series ZF
- Diameter: 15 mm–300 mm
- Optimum geometry
- For flat surfaces
- Knobbed profile on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Available in a wide range of diameters
- Application areas
- Intralogistics
- Wood and composite materials
- Metal
Technical Data
| Diameter | 110 [mm] |
| Material | NBR |
| Fixing thread | G1/2" internal |
| Lifting force parallel at -20 kPa | 14.28 [kg] |
| Lifting force parallel at -60 kPa | 25.51 [kg] |
| Lifting force parallel -90 kPa | 30.61 [kg] |
| Lifting force vertical at -20 kPa | 14.28 [kg] |
| Lifting force vertical at -60 kPa | 42.58 [kg] |
| Lifting force vertical at -90 kPa | 57.14 [kg] |
| Shore hardness | 60 |
| Suction cup shape | round |
| Color | Black |
| Operating temperature | -20 ... +110 [°C] |
| Volume | 70 [cm³] |
| Approvals | LABS / REACH / RoHS |
| Weight | 0.231 [kg] |