ZF20-S-M5F18M-M

Flat suction cup
Series ZF
- Optimum geometry
- For flat surfaces
- Knobbed profile on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Application areas
- Intralogistics
- Wood and composite materials
- Metal
Technical Data
| Diameter | 20 [mm] |
| Material | Silicone |
| Shore hardness | 55 |
| Color | Red |
| Fixing thread | M5 internal - G1/8" external |
| Filter type | Mesh filter |
| Design | Flat suction cup |
| Suction cup shape | round |
| Operating temperature | -70 ... +200 [°C] |
| Stroke | 1 [mm] |
| Volume | 1 [cm³] |
| Lifting force parallel at -20 kPa | 5 [N] |
| Lifting force parallel at -60 kPa | 7.95 [N] |
| Lifting force parallel at -90 kPa | 8.44 [N] |
| Lifting force vertical at -20 kPa | 5.98 [N] |
| Lifting force vertical at -60 kPa | 14.42 [N] |
| Lifting force vertical at -90 kPa | 18.93 [N] |
| Weight | 0.005 [kg] |
