ZF40-PU-18F

Flat suction cup
Series ZF
- Optimum geometry
- For flat surfaces
- Knobbed profile on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Application areas
- Intralogistics
- Wood and composite materials
- Metal
Technical Data
| Diameter | 40 [mm] |
| Material | Polyurethane |
| Shore hardness | 60 |
| Color | Translucent orange |
| Fixing thread | G1/8" internal |
| Design | Flat suction cup |
| Suction cup shape | round |
| Operating temperature | 0 ... +60 [°C] |
| Stroke | 2.9 [mm] |
| Volume | 4.8 [cm³] |
| Lifting force parallel at -20 kPa | 15.01 [N] |
| Lifting force parallel at -60 kPa | 25.02 [N] |
| Lifting force parallel at -90 kPa | 30.02 [N] |
| Lifting force vertical at -20 kPa | 20.01 [N] |
| Lifting force vertical at -60 kPa | 40.02 [N] |
| Lifting force vertical at -90 kPa | 50.03 [N] |
| Weight | 0.011 [kg] |
