ZF75-PU-12F-M

Flat suction cup
Series ZF
- Optimum geometry
- For flat surfaces
- Knobbed profile on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Application areas
- Intralogistics
- Wood and composite materials
- Metal
Technical Data
| Diameter | 75 [mm] |
| Material | Polyurethane |
| Shore hardness | 60 |
| Color | Translucent orange |
| Fixing thread | G1/2" internal |
| Filter type | Mesh filter |
| Design | Flat suction cup |
| Suction cup shape | round |
| Operating temperature | 0 ... +60 [°C] |
| Stroke | 3.6 [mm] |
| Volume | 20 [cm³] |
| Lifting force parallel at -20 kPa | 60.04 [N] |
| Lifting force parallel at -60 kPa | 110.07 [N] |
| Lifting force parallel at -90 kPa | 140.09 [N] |
| Lifting force vertical at -20 kPa | 80.05 [N] |
| Lifting force vertical at -60 kPa | 200.12 [N] |
| Lifting force vertical at -90 kPa | 270.27 [N] |
| Weight | 0.099 [kg] |
