ZFC60X1-PU-M10M

Bell-shaped suction cup
Series ZFC
- Optimum geometry
- For convex surfaces
- Efficient handling of sheet metal, car body panels and glass
- Profile structure on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Application areas
- Automotive
- Metal
- Glass
Technical Data
| Diameter | 60 [mm] |
| Material | Polyurethane |
| Shore hardness | 60 |
| Color | Translucent orange |
| Fixing thread | M10 external |
| Design | Bell-shaped suction cup |
| Suction cup shape | round |
| Operating temperature | 0 ... +60 [°C] |
| Stroke | 14 [mm] |
| Volume | 20 [cm³] |
| Lifting force parallel at -20 kPa | 29.92 [N] |
| Lifting force parallel at -60 kPa | 77.7 [N] |
| Lifting force parallel at -90 kPa | 104.97 [N] |
| Lifting force vertical at -20 kPa | 44.64 [N] |
| Lifting force vertical at -60 kPa | 113.5 [N] |
| Lifting force vertical at -90 kPa | 150.09 [N] |
| Weight | 0.025 [kg] |