ZFCF70-N-18F

Flat suction cup
Series ZFCF
- Optimum geometry
- For thin, oily metal plates and car body panels
- Profile structure on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Safe handling with high-speed applications without deforming the sheet metal
- Application areas
- Automotive
- Glass
- Wood and composite materials
Technical Data
| Diameter | 70 [mm] |
| Material | NBR |
| Shore hardness | 60 |
| Color | Blue |
| Fixing thread | G1/8" internal |
| Design | Flat suction cup |
| Suction cup shape | round |
| Operating temperature | -20 ... +110 [°C] |
| Stroke | 6.8 [mm] |
| Volume | 20.7 [cm³] |
| Lifting force parallel at -20 kPa | 61.8 [N] |
| Lifting force parallel at -60 kPa | 155 [N] |
| Lifting force parallel at -90 kPa | 197.18 [N] |
| Lifting force vertical at -20 kPa | 74.56 [N] |
| Lifting force vertical at -60 kPa | 192.28 [N] |
| Lifting force vertical at -90 kPa | 276.64 [N] |
| Weight | 0.058 [kg] |