ZFCF80-PU

Flat suction cup
Series ZFCF
- Optimum geometry
- For thin, oily metal plates and car body panels
- Profile structure on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
- Safe handling with high-speed applications without deforming the sheet metal
- Application areas
- Automotive
- Glass
- Wood and composite materials
Technical Data
| Diameter | 80 [mm] |
| Material | Polyurethane |
| Shore hardness | 60 |
| Color | Translucent orange |
| Design | Flat suction cup |
| Suction cup shape | round |
| Operating temperature | 0 ... +60 [°C] |
| Stroke | 8.2 [mm] |
| Volume | 36 [cm³] |
| Lifting force parallel at -20 kPa | 65.73 [N] |
| Lifting force parallel at -60 kPa | 173.64 [N] |
| Lifting force parallel at -90 kPa | 233.48 [N] |
| Lifting force vertical at -20 kPa | 101.04 [N] |
| Lifting force vertical at -60 kPa | 254.08 [N] |
| Lifting force vertical at -90 kPa | 337.46 [N] |
| Weight | 0.045 [kg] |