Login

Bellows suction cup
Series ZOBF

  • Dimensions: 30x60 mm - 55x110 mm
  • Outstanding characteristics
    • For handling smooth, oily and slightly convex surfaces
    • Profile structure on the underside of the suction cup for increased friction between the workpiece and vacuum suction cup
    • Highly durable and resistant thanks to the material characteristics of polyurethane
  • Application areas
    • Automotive
    • Glass
    • Wood and composite materials
    • Metal